Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI1003 - Full-metal housing with display for the process technology
Bill of material
PI1003
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI1003: Electronic pressure sensor; -1...25 bar; -14.5...362.5 psi; -0.1...2.5 M
DESCLONG
Long Description
Electronic pressure sensor; -1...25 bar; -14.5...362.5 psi; -0.1...2.5 MPa; S30x2 external thread Aseptoflex; switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -25...150 °C; IP 67; IP 68; IP 69K; relative pressure; vacuum
BN
Bestellnummer
PI1003
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PI-025-REA01-MFRKG/US/      /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D