Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PU523E - Transmitters for mobile applications
Bill of material
PU523E
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PU523E: Electronic pressure sensor; 0...60 bar; 0...870 psi; 0...6 MPa; G 1/4 ex
DESCLONG
Long Description
Electronic pressure sensor; 0...60 bar; 0...870 psi; 0...6 MPa; G 1/4 external thread; analogue signal; 0.5...4.5 V; Connector; -40...125 °C; IP 67; IP 69K; relative pressure
BN
Bestellnummer
PU523E
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PU-060-SEG14-C-DVG/US
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D