Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SUH400 - Ultrasonic flow meters
Bill of material
SUH400
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SUH400: Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; diagnost
DESCLONG
Long Description
Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; diagnostic signal; totaliser switching signal; frequency signal; IO-Link; analogue signal; Measuring range 0.3...60 m³/h; Measuring range 5...1000 l/min; Medium temperature -20...100 °C; Pressure rating 16 bar; Clamp 2"; Connector
BN
Bestellnummer
SUH400
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SUC50IJBFRKG/US
ERPGRSUPPLIER
ERP Group Supplier
G6
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D