Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
SV7500 - IO-Link - Vortex flow meters with display
Bill of material
SV7500
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SV7500: Vortex flow meter; PNP/NPN; switching signal; frequency signal; IO-Link;
DESCLONG
Long Description
Vortex flow meter; PNP/NPN; switching signal; frequency signal; IO-Link; Measuring range 5...100 l/min; Medium temperature -10...90 °C; Pressure rating 12 bar; Rc 3/4 internal thread DN20; Connector
BN
Bestellnummer
SV7500
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D