Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
TA1107 - IO-Link - Temperature transmitters for hygienic applications
Bill of material
TA1107
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TA1107: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
DESCLONG
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; (configurable); Installation length EL 17 mm; Measuring range -50...200 °C; Factory setting 0...100 °C °C; Pressure rating 100 bar; M12 x 1,5 sealing cone; M12 Connector
BN
Bestellnummer
TA1107
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D