Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TM5101 - all temperature sensors
Bill of material
TM5101
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TM5101: Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to
DESCLONG
Long Description
Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to DIN EN 60751, class A); Installation length EL 25 mm; Measuring range -40...150 °C; -40...302 °F; Pressure rating 400 bar; G 1/4; M12 Connector
BN
Bestellnummer
TM5101
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TM-025KCBR14- /US/
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
12
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D