Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
GI701S - Fail-safe inductive sensors
Bill of material
GI701S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
GI701S: Fail-safe inductive sensor; M30 x 1.5 / L = 80 mm; 2 x OSSD (A1 and A2);
DESCLONG
Long Description
Fail-safe inductive sensor; M30 x 1.5 / L = 80 mm; 2 x OSSD (A1 and A2); DC; PNP; M12 Connector; IP 68; IP 69K; Ambient temperature -25...70 °C
BN
Bestellnummer
GI701S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
GIIA-4030-US/2OSSD/V4A
ERPGRSUPPLIER
ERP Group Supplier
A4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D