Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EVCA09 - special connection cable for safety applications
Bill of material
EVCA09
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVCA09: Connection cable; Operating voltage < 60 V AC; 0.3 m; PUR; IP 65; IP 67;
DESCLONG
Long Description
Connection cable; Operating voltage < 60 V AC; 0.3 m; PUR; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVCA09
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VDOGH040MSS00,3H04STGH040MSS
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D