Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL2203 - IO-Link - M12 modules
Bill of material
AL2203
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2203: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input
DESCLONG
Long Description
IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital inputs 16; (configurable); Number of digital outputs 16; (configurable); IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
BN
Bestellnummer
AL2203
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IOL MOD SL 8XMP/DX B M12 IP69K
ERPGRSUPPLIER
ERP Group Supplier
N2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D