Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL5021 - IO-Link - other modules
Bill of material
AL5021
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL5021: IO-Link input/output module; 107 x 35.4 x 15.1 mm; Number of digital inp
DESCLONG
Long Description
IO-Link input/output module; 107 x 35.4 x 15.1 mm; Number of digital inputs 16; (parameterisable); Number of digital outputs 16; (parameterisable); IP 67
BN
Bestellnummer
AL5021
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IOL MOD 16xDX A 001 000 IP67
ERPGRSUPPLIER
ERP Group Supplier
N2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part
Previews