Catalog navigation
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
igus
Description
Series R770 - Energy Tubes fully enclosed - openable from both sides - completely enclosed for chipprotection
Bill of material
0.616 m 770.12.125.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
EB
Middle straps|Extremely wide Energy Chains
mm
BI2
Inner width Bi2
mm
BI3
Inner width Bi3
mm
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
222 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BKL
Calculated chain length
616.0 mm
AKG1
Number of links
11
H
Nominal height
304 mm
D
Overlength Energy Chain radius in final position including safety
236 mm
K
Pi x R + safety
505 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
?CL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
kg
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D