Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
igus
Description
KFSM GT - Flange bearing with 4 mounting holes and split housing
Bill of material
KFSM-GT-40
ARTNR
Part no.
INFO
Info PDF
INFO
SW
Max. pivot angle
°
ZRK
Max. radial permissible tensile strength short term
N
ZRL
Max. radial permissible tensile strength long term
N
ZAK
Max. axial permissible tensile strength short term
N
ZAL
Max. axial permissible tensile strength long term
N
D1
Diameter
mm
DN
Diameter
mm
DK
Diameter
mm
A1
Height of Plate
mm
B
Height of Plate
mm
J
Center bore
mm
L
Width
mm
N
Bore d
13.5 mm
SW1
Max. pivot angle
24 °
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D