Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D19.03 Form 1 - Rosette plastic
Bill of material
IMS 350052620 / ROSETTE FOR INSTRUMENT PANEL 4,6 X 8,5 X 2,7 PLASTIC BLACK
CNSORDERNO
Art.-Nr.
FORM
Form
ARTCODE
Artikel code
A
4.40 mm
B
12.00 mm
C
9.40 mm
D
3.00 mm
E
90 °
CNSMASSEXACT
Net weight
g
CNSMATNO
Material number
Plastic
CNSMAT
Material
PA 6
FARBE
Color
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D