Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV0330 - Double basket, for hanging
Bill of material
AV0330CR
CODE
Code
AV0330CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm26X26 H74
SDESCR2
Very short description 2
Articoli Trasversali Inda AV0330 26X26 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm26X26 H74 CR
INTERCODE
International code
EAN-13:8010359142681
HEIGHT
Height
74 cm
WIDTH
Width
26 cm
DEPTH
Depth
26 cm
WEIGHT
Weight
1.835 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
AV0330
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D