Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
AV085G - Stand with 2 towel holders and transparent glass soap dispenser and dish included
Bill of material
AV085GCR03
CODEX
CODE
AV085G
MAT
Material
MAT2
Material
ACC
Accessories
POS1
Position
POS2
Position
SDESCR1
Very short description 1
INDA STANDS Cm19X48 H89
SDESCR2
Very short description 2
Articoli Trasversali Inda AV085G 19X48 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm19X48 H89 CR
INTERCODE
International code
EAN-13:8033163273594
HEIGHT
Height
89 cm
WIDTH
Width
19 cm
DEPTH
Depth
48 cm
WEIGHT
Weight
4.950 kg
SER
Series
Transversal Article Inda
LINE
STANDS
MOD
Model
AV085G
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
FIN
Panel finishes
Transparent
DSG
Design
Studio Inda
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D