Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
INDA
Description
ZARA EASY ROUND - Round mirror with resin frame
Bill of material
S780310NE
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S780310NE
HEIGHT
Height
cm
RA
Steam-free
MAT2
Frame finish
WT
Watt
22 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S780310NE
SDESCR1
Very Short Description 1
INDA Sp.arr.tondo c/luce S780310NE
SDESCR2
Very Short Description 2
ZARA EASY L62xH62xP5 NE
ARTDESC
Article Description
Brand: INDA Serie: ZARA EASY Specchio d arredo tondo con luce Prod. No.: S780310NE L62xH62xP6.5 NE
INTERCODE
International Code
EAN-13:8021586880482
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
62 cm
DEPTH
Depth
6.5 cm
SER
Series
Zara easy
LINE
Line
Mirror with Lighting
MOD
Model
S780310NE
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S78
STRUT
Material structure
Aluminium
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D