Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IPR
Description
ZN-300 - Z-Axis Compliance Device
Bill of material
ZN-300
ARTNR
Part-No.
15120007
TYP
Type
ZN
MODEL
Model
300
OPTION
Sensor
AGEF
Misalignment Capability in z-axis direction
12 mm
GE
Recommended max. Payload
300 kg
KBF
Spring Force Range
400 / 2000 N
KBP
Pneumatic Force Range 1 bar - 6 bar
80 - 2200 N
FMZ
Max. Tensile/Compressive (static load)
20000 N
FV
Locking Force at p = 6 bar
2200 N
M
Weight
18.13 kg
ZB
Cylinder Bore
100.00 mm
ZV
Displacement
117.81 cm³
LV
Air consumption each cycle open/close
1.65 l
OZ
Actuation time opening at p = 6 bar
0.35 s
SZ
Actuation time closing at p = 6 bar
0.35 s
WHG
Repeatability
+/- 0.05 mm
CTN
Customs Tariff Number
84799070
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D