Catalog navigation
Selección de modelo CAD
Productos disponibles: 189
HELP_VARIABLE
Company
IPR
Description
CGS2-Series - Universal 2-jaw parallel gripper
Bill of material
CGS2-40(0)
ARTNR
Part-No.
TYP
Type
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
BEMIN
Max. operating pressure
bar
BEMAX
Max. operating pressure
bar
BTEMP
Operating temperature
°C
M
Weight
kg
LV
Air consumption per cycle
L
SPR
Max. seal air pressure
1 bar
OZ
Opening time at 6 bar
s
SZ
Closing time at 6 bar
s
WHG
Repetition accuracy
mm
HPB
Stroke per jaw
mm
GKMAX
Gripping force internal gripping at 6 bar
N
GKMAX1
Gripping force external gripping at 6 bar
N
DFG
Min. spring force
N
EHA
Recommended payload at distance 10 mm
kg
MFL
Max. finger length
mm
MF
Max. permissible mass per finger
kg
MX
Max. moment Mx
Nm
MY
Max. moment My
Nm
MZ
Max. moment Mz
Nm
FZ
Max. tensile/compressive force Fz, Fd
N
BB
Width gripper jaws/ width dust cover
mm
BEKS
Width end block dust cover
mm
BGF
Width gripper
mm
HEKS
Height end block dust cover
mm
HGF
Height of gripper
mm
HGK1
Main body height
mm
HGK2
Total height main body
mm
LGF
Length gripper
mm
LGFS
Length gripper dust cover
mm
LGK
Body length
mm
AMG1
Distance 1 mounting holes gripper
mm
AMG2
Distance 2 mounting holes gripper
mm
AB
Number of holes - gripper mounting standard
4
MGG
Mounting thread gripper
TMGG
Depth of mounting thread gripper
mm
DMG
Diameter of mounting holes gripper
mm
DSMG
Diameter counterbore mounting holes gripper
mm
TSMG
Depth of countersink mounting holes gripper
mm
DPHG
Centering sleeve diameter body
mm
HPHG
Height of centering sleeves main body
mm
AMGS
Distance of lateral mounting holes gripper
mm
HMGS
Height of mounting holes gripper side
mm
ABSS
Number of holes - lateral gripper mounting
2
DMGS
Diameter of lateral mounting holes gripper
mm
DSMGS
Diameter counterbore lateral mounting holes gripper
mm
TSMGS
Depth of counterbore lateral mounting holes gripper
mm
DPS
Diameter fit of lateral mounting holes gripper
mm
TPS
Depth of fit lateral mounting holes gripper
mm
AMB1
Distance between mounting holes gripper fingers (gripper open / closed)
mm
AMB2
Distance between mounting holes gripper fingers
DMB
Gripper finger mounting thread diameter
TDMB
Depth of diameter mounting thread gripper finger
mm
DPHB
Centering bushings diameter gripper jaws
HPHB
Height of centering sleeves gripper jaws
mm
LA
Distance between air connections
mm
HLA
Height of air connection
mm
DLA
Air connection diameter
TDLA
Depth of diameter air connection
mm
ALAS
Distance between optional air connections on lateral mounting surface
mm
HALAS
Height of optional air connections on the side mounting surface
mm
ALAU1
Distance 1 optional air connections on lower mounting surface
mm
ALAU2
Distance 2 optional air connections on lower mounting surface
mm
LTK
Length bag custom attachment
mm
BTK
Width pocket of customized attachment
mm
TTK
Depth of pocket custom attachment
mm
AMK1
Distance between mounting holes, customer-specific attachment 1
mm
AMK2
Distance between mounting holes, customer-specific attachment 2
mm
DMK
Mounting thread diameter customer-specific attachment
TDMK
Depth of diameter mounting thread customer-specific attachment
mm
DPHK
Diameter of centering bushings customer-specific attachment
mm
HPHK
Height of centering sleeves, customer-specific attachment
mm
CTN
Customs Tariff Number
84799070
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D