Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
IRP-19/20-ISO-125-FI - DIN/ISO 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
IRP-19/20-ISO-125-FI [HUB 0]
ARTNR
Part-No.
15000388
TYP
Type
IRP
MODEL
Model
19/20-ISO-125-FI
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
20 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
5000 N
GE
Recommended Part Weight
20 kg
M
Weight
7.679 kg
ZB
Cylinder Bore
100 mm
ZV
Displacement
157 cm³
LV
Air Consumption each Cycle open/close
2.2 l
OZ
Actuation time opening at p = 6 bar
0.5 s
SZ
Actuation time closing at p = 6 bar
0.6 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
280 mm
CTN
Customs Tariff Number
84799070
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D