Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IPR
Description
IRP-20-ISO-160-FI - DIN/ISO 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
IRP-20-ISO-160-FI [HUB 0]
ARTNR
Part-No.
15000355
TYP
Type
IRP
MODEL
Model
20-ISO-160-FI
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
38 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
8700 N
GE
Recommended Part Weight
45 kg
M
Weight
18.4 kg
ZB
Cylinder Bore
125 mm
ZV
Displacement
377 cm³
LV
Air Consumption each Cycle open/close
5.3 l
OZ
Actuation time opening at p = 6 bar
1.5 s
SZ
Actuation time closing at p = 6 bar
1.6 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
320 mm
CTN
Customs Tariff Number
84799070
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D