Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
SCSS for Hexagonal shaft - SUS304 (Stainless)
Bill of material
SCSS10R12S
MAT
Material
Stainless,SUS304
B
Inner diameter
mm
L
Width
12 mm
D
Outer diameter
mm
D1
Diameter
5.5 mm
R
4.5 mm
W
1.5 mm
X
mm
Y
mm
M
Set screw
M5 x P0.8
SOB
Size of bolt
M5 x 16
ORDERNUMBER
Order number
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D