Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
Jacob
Description
Mxx S-B & 3xx S - Dust cap
Bill of material
336 S
ARTNR
Article No.
A
Size
xx
A2
Size
xx
H
Height
mm
DA
Diameter outside
mm
STGEW
Unit weight
g
MATK
Material Sealing insert
PE-LD
MATF
Color
Colorless
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
90 °C
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D