Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 1800 - Steel Carriers
Bill of material
S1800.221-RM-265-St-1620 FAI/MAI
CNSORDERNO
Article number
S1800.221-RM-265-St-1620 FAI/MAI
TYP
Series
S1800
INV
Installation variants
BI
Inner link width
mm
输入参数值: BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
250 mm
HI
Inner height
108 mm
HG
Outer link height
140 mm
LK
Chain length
1620 mm
STEGV
Stay variant
KR
Bending radii
mm
LS
Travel length
mm
输入参数值: LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
输入参数值: LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
输入参数值: ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
mm
MA
Driver connector
mm
H
Height
740 mm
T
Pitch
180 mm
BST
Stay width
221 mm
WER
Material
INFO
Info PDF
PDF Catalog
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D