Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-80 - Conc. constr. B² magnet
Bill of material
1261-81
CNSORDERNO
Art. No.
1261-81
BZ
Designation
Conc. constr. B² magnet, for boxes with Ø 60 mm opening size, holding force 900 N
LOD
Level of details
CNSMASSEXACT
Individual net weight
170 g
CNSEAN
EAN code
4013456258518
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Magnet Werksfertigung von Geräte-Verbindungsosen in liegender Fertigung Haftkraft 700 N Hersteller/Typ Kaiser 1261-81
ETIM40
ETIM 40
EC002328
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D