Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1297-35 - Conc. const. univ. install. housing
Bill of material
1297-35
CNSORDERNO
Art. No.
1297-35
BZ
Designation
Conc. const., univ. install. housing, with mineral fibreboard, 408x308x235mm
LOD
Level of detail
L
Length
408 mm
B
Width
308 mm
T
Depth
235 mm
EO
Installation opening
344 x 234 mm
GE
Device installation depth
215 mm
DS
Ceiling thickness
>= 280 mm
WS
Wall thickness
>= 280 mm
REM25
Conduit entries up to M25
24
REM32
Conduit entries up to M32
20
REM40
Conduit entries up to M40
20
REM50
Conduit entries up to M50
12
REM63
Conduit entries up to M63
4
LHL
max. wattage luminaires
1x75 W QR-CBC, 2x50 W QR-CBC, 2x75 W Alu
AN
Number of nails
8
REM20
Conduit entries up to M20
-
GFABO
Large-area break-out openings
10
CNSMASSEXACT
Individual net weight
3.500 kg
CNSVOLUMEEXACT
Single volume
32.214 l
CNSEAN
EAN code
4013456543843
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing suitable for horizontal and vertical formwork and masonry installation 2-part, consisting of housing and mineral fibreboard Optional accessory: Prefix® wing set Length 408 mm Width 308 mm Depth 235 mm Installation opening 344 x 234 mm Accessory installation depth 215 mm Ceiling thickness >= 280 mm Wall thickness >= 280 mm Conduit entries up to M25: 24 Conduit entries up to M32: 20 Conduit entries up to M40: 20 Conduit entries up to M50: 12 Conduit entries up to M63: 4 Large-area break-out openings : 10 max. wattage halogen luminaires: 1x75 W QR-CBC, 2x50 W QR-CBC 2x75 W Alu Number of nails: 8
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D