Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9911.12 - Plug-in cover
Bill of material
9911.12
CNSORDERNO
Art. No.
9911.12
BZ
Designation
Plug in cover, 185x130 mm
LOD
Level of detail
L
Length
185 mm
B
Width
130 mm
H
Height
3.5 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E No.
155 912 708
CNSMASSEXACT
Individual net weight
61.000 g
CNSEAN
EAN code
7611614041889
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plug-in cover For flush-mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/GWT 850°C, SEV-tested Colour: RAL 9010 Art. No.: 9911.02 / E No 155 910 708
ETIM40
ETIM 40
EC002656
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D