Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9914.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9914.03
CNSORDERNO
Art. No.
9914.03
BZ
Designation
Aluminium moisture-proof cover, neoprene sealing, 265x115x2 mm
LOD
Level of detail
L
Length
265 mm
B
Width
115 mm
H
Height
2 mm
S
Screws
4 ST
FA
For article number
9914.01
CNSMAT
Material
Anodized aluminium
D
Sealing
CR (Neopren)
ENO
E No.
155 901 298
CNSMASSEXACT
Individual net weight
185.000 g
CNSVOLUMEEXACT
Single volume
0.387 l
CNSEAN
EAN code
7611614039411
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For flush mounting junction boxes 9914.01 Measures Length x Width x Height: 265 x 115 x 2mm Made of anodised aluminium, neoprene sealing Number of screws: 4 Article No.: 9914.03 / E No 155 901 298
ETIM40
ETIM 40
EC002656
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D