Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KAISER
Description
9917 - Transition box
Bill of material
9917
CNSORDERNO
Art. No.
9917
BZ
Designation
Flush-mounting transition box, 400x300x120 mm
LOD
Level of detail
L
Length
400 mm
B
Width
300 mm
T
Depth
120 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogenfrei
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 004 908
CNSMASSEXACT
Individual net weight
944.060 g
CNSVOLUMEEXACT
Single volume
12.002 l
CNSEAN
EAN code
7611614261768
RM25
Conduit entries up to M25
16
RM32
Conduit entries up to M32
8
RM40
Conduit entries up to M40
2
RM50
Conduit entries up to M50
8
GA
Large-area break-out openings
10
PA
Prefix slots
6
AN
Number of nails
8
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 400 x 300 x 120mm Of polyethylene, halogen-free, according to 60670-1/GWFI 650°C, SEV certified Conduit entries: 16x M25; 8x M32; 2x M40; 8x M50 Big openings for breakout: 10x Prefix admissions: 6 Number of nails: 8 Article number: 9917 / E-No 155 004 908
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D