IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBE2D-14-4-4
KBK Antriebstechnik
Servo Insert Couplings
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{kbk/servo_insert_couplings/kbe2d.prj},{NB=KBE2D-14-4-4},{SIZE=14},{L=56},{A=30},{N=1},{D1=4.00},{D1MIN=4},{D1MAX=16},{D2=4.00},{D2MIN=4},{D2MAX=16},{C=5.0},{E=11},{B=32.2},{F=13},{M=8},{G=M3},{TA=2.00},{CNSMASSEXACT=77},{J=0.010},{T=12.5},{RPM=13000},{VERS=3},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbe2d_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{INFO3X=kbe2d_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{NDM=4.000},{CNSSTDDTIME=1 week}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBE2D - Servo Insert Coupling Doublecardanic with Collet Clamps
Bill of material
KBE2D-14-4-4
SIZE
Size
14
14
L
Length
56
56
mm
A
Outer Diameter
30
30
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
確定
C
Thread Distance front side
5.0
5.0
mm
E
Hub Length
11
11
mm
B
Max Diameter
32.2
32.2
mm
F
Spider Element Width
13
13
mm
M
8
8
mm
G
Screw (ISO 4762)
M3
M3
TA
Tightening Torque
2.00
2.00
Nm
CNSMASSEXACT
Mass
77
77
g
J
Moment of Inertia
0.010
0.010
kg/mm²
T
Torque
12.5
12.5
Nm
RPM
Speed max.
13000
13000
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D