Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/L-P - Safety Coupling with Keyway
Bill of material
KBK/L-P-150-N19-50Nm-C-1
SIZE
Size
L
Length (±2)
mm
L3
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore(H7)
mm
Entrez la valeur pour D1
Bore(H7)
mm
cm
inch
ft
D3
Centering Diameter(g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
S
Disengagement Travel
mm
IG
Thread(6x)
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disenagement Tourque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D