Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/EAI - Safety Coupling with Outer Cone and Inner Cone
Bill of material
KBK/EAI-24-111.5-15-15-12Nm-C-1
SIZE
Size
L
Length ±1
mm
L1
Length
mm
D
Outer Diameter
mm
D1
Bore (H7)
mm
Inserisci valore per D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Inserisci valore per D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
S
Disengagement Travel
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
F1
Screw (ISO 4017)
TA1
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
0.9 °
T
Torque 98 ShA
Nm
RPM
Speed max.
1/min
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information (Proximity Switch)
Product Information
INFO3
Specific Information (Spider Elements)
Product Information
INFO4
Operating / Installation Instruction
Product Information
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D