Catalog navigation
CAD model selection
Selectable products: 96
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/2 x 1" - Sprocket 1 1/2 x 1", for roller chain according to DIN 8180/8187, ISO / R 606
Bill of material
Zweifachkettenrad 1 1/2 x 1", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-700-022
CNSORDERNO
order number
KET
Sprocket
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
DM
Dimensions
mm
D1
Dimensions
mm
A
Dimensions
mm
R3
Tooth tip rounding
38.0 mm
C
Width of the rounding
4.0 mm
B1
Gear width
mm
SB1
Gear width b1
mm
B2
Gear width
mm
B3
Gear width
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D