Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Kieback & Peter
Description
R10..20D/DV - Two-way valves
Bill of material
R20D
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer’s reference number
SA100ID04
Valve type
radiator valve assemblies for two-pipe heating
SA110ID04
Valve type
SA110ID06
Product classification
Two-way valve
SA200ID03
Body style
straight
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
gunmetal
SA450ID03
Surface
nickel-plated
SA700ID04
Valve assembly type
valve body for thermostatic valve/manifold body for valve trim
SA700ID06
kvs value
m³/h
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
10 bar
SA700ID09
max. permissible pressure differential across valve
mbar
SA700ID10
Power consumption AC at operating voltage
1.000 VA
SA700ID13
Presettable insert
SA700ID26
Product description
SA700ID28
Nominal dimension DN
SA700ID30
nominal pressure
10
SA700ID40
permitted media
water
SA010ID02
Part number of the accessory
2
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D