Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Light + Air
Description
LK classic
Bill of material
100100opal1Y3noneYeYRSMYNY3Y1
PN
Product Range
LK classic
LODLEVEL
LOD Level
L
Length
cm
W
Width
cm
TG
Glazing Transparency
TS
Type Of Glazing
DP
Dome Function
OP
Operation
OC
Open / Closed
GCW
Wind Deflector
SD
Safety Devices
IPM
Insect Protection Mesh
EVADSS
EVA Darkening And Shading System Inside
SSSO
Sun-shading System Outside
SF
Weathering / System Frame
BA
Upstands
INS
Insulation
UVD
Ut Value
3 W/(m2K)
LT
Light Transmission
61 %
GV
G Value
65 %
SI
Sound Insulation
22 dB
RT
Roof Thickness
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D