Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Morin
Description
Concealed F-18-2 - Concealed Series
Bill of material
F-18-2-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Concealed Series
PROFILE
Profile
F-18-2
LODLEVEL
LOD Level
L
Length
INCH
Enter value for L
Length
mm
cm
inch
ft
OAL
Overall Length
5' ft.
A
Panel Depth
1.5" in. (38.1 mm) INCH
B
Cover Width
18" in. (457 mm) INCH
APL
Application
MAT
Material
T
Thickness
COL
Color
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D