Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Morin
Description
Exposed E-36 Profile A - Exposed Fastener Series
Bill of material
E-36 A-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
E-36 A
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
1" in. (25.4 mm) Inch
B
Cover Width
36" in. (914 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D