Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Morin
Description
Exposed VB-31 Profile A - Exposed Fastener Series
Bill of material
VB-31 A-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
VB-31 A
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
2" in. (50.8 mm) Inch
B
Cover Width
31" in. (787 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D