Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Morin
Description
Exposed Y-29W Profile A - Exposed Fastener Series
Bill of material
Y-29W A-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
Y-29W A
LODLEVEL
LOD Level
L
Length
palec
OAL
Overall Length
5' ft.
A
Panel Depth
1.5" in. (38.1 mm) palec
B
Cover Width
29" in. (737 mm) palec
APL
Application
MAT
Material
T
Thickness
COL
Color
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D