您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Y-36ES A-120in.-120PS18 ga (1.19mm)HGAL
Morin
Exposed Fastener
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{kingspan_morin/exposed_fastener/exposed_y_36_es_a.prj},{NB=Y-36ES A-120in.-120PS18 ga (1.19mm)HGAL400},{PR=Exposed Fastener Series},{PROFILE=Y-36ES A},{A=1.5\" in. (38.1 mm)},{B=36\" in. (914 mm)},{PRODPDF=Lengths 5' (1.52m) to 30' (9.14m) standard Shorter and longer lengths available},{CLIPPDF=Clip Matrix® / Integrity / S-16 - galv (used on steel panels) 400 pcs per ctn; Clip Matrix® / Integrity / S-16 - S/S (used on alum panels) 400 pcs per ctn; Starter Clip/Cleat (10'-0\"long)Formed Trim},{LODLEVEL=400},{L=60.000},{APL=H},{MAT=PS},{T=18 ga (1.19mm)},{COL=GAL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Morin
Description
Exposed Y-36ES Profile A - Exposed Fastener Series
Bill of material
Y-36ES A-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
Y-36ES A
LODLEVEL
LOD Level
400
200
400
200
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
1.5" in. (38.1 mm)
Inch
B
Cover Width
36" in. (914 mm)
Inch
APL
Application
Horizontal
Vertical
Horizontal
Vertical
MAT
Material
Galvalume
Aluminium
Stainless Steel
Zinc
Copper
Galvalume
Aluminium
Stainless Steel
Zinc
Copper
T
Thickness
18 ga (1.19mm)
20 ga (.91mm)
22 ga (.76mm)
24 ga (.60mm)
18 ga (1.19mm)
20 ga (.91mm)
22 ga (.76mm)
24 ga (.60mm)
COL
Color
Galvalume Plus
Regal White
Ascot White
Bone White
Driftwood
Dove Gray
Zinc Gray
Chromium Gray
Surrey Beige
Sierra Tan
Parchment
Antique Bronze
Spartan Bronze
Dark Bronze
Redwood
Colonial Red
Patina Green
Evergreen
Slate Blue
Bristol Black
Blue Gray
Regal Blue
Silversmith
Champagne Bronze
Champagne Pearl
Weathered Zinc
Copper Penny
Medium Gray
Seafoam Green
Champagne Gold
Pewter
Custom Solid – please contact Morin
Custom Mica – please contact Morin
Custom Metallic – please contact Morin
Galvalume Plus
Regal White
Ascot White
Bone White
Driftwood
Dove Gray
Zinc Gray
Chromium Gray
Surrey Beige
Sierra Tan
Parchment
Antique Bronze
Spartan Bronze
Dark Bronze
Redwood
Colonial Red
Patina Green
Evergreen
Slate Blue
Bristol Black
Blue Gray
Regal Blue
Silversmith
Champagne Bronze
Champagne Pearl
Weathered Zinc
Copper Penny
Medium Gray
Seafoam Green
Champagne Gold
Pewter
Custom Solid – please contact Morin
Custom Mica – please contact Morin
Custom Metallic – please contact Morin
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D