Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Morin
Description
Integrity X-12 - The Integrity Series
Bill of material
X-12-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Integrity Series
PROFILE
Profile
X-12
LODLEVEL
LOD Level
L
Length
Pouce
OAL
Overall Length
5' ft.
A
Panel Depth
7/8" in. (22 mm) Pouce
B
Cover Width
12" in (305 mm) Pouce
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D