Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Morin
Description
Integrity XC-12 - The Integrity Series
Bill of material
XC-12-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Integrity Series
PROFILE
Profile
XC-12
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
7/8" in. (22 mm) Inch
B
Cover Width
12" in (305 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D