Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Morin
Description
Matrix MX-8 - The Matrix Series®
Bill of material
MX8.0-120HPS18 ga (1.19mm)HGAL
PR
Product Range
Morin Matrix Series
PROFILE
Profile
MX8.0
LODLEVEL
LOD Level
L
Length
英寸
OAL
Overall Length
5' ft.
A
Panel Depth
1 1/2" in. (38 mm) 英寸
B
Cover Width
12" in. (305mm) 英寸
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D