Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Morin
Description
Pulse P-2 - Pulse Series
Bill of material
Pulse 2.0-120HPS18 ga (1.19mm)GAL
PR
Product Range
Pulse Series
PROFILE
Profile
Pulse 2.0
LODLEVEL
LOD Level
L
Length
Pollici
OAL
Overall Length
5'ft. Pollici
A
Panel Depth
1 1/2" (38 mm) Pollici
B
Cover Width
12" Pollici
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D