Catalog navigation
CAD model selection
Selectable products: 128
HELP_VARIABLE
Company
KIPP
Description
K2047 - Indexing plungers steel or stainless steel with plastic eyelet grip
Bill of material
K2047.123816184
BESTKIPP
Order No.
FORM
Form
FARBE
Component
MATERIAL
Main
POS
Position
A
width
mm
B
width
mm
D
Diameter
mm
D1
thread
mm
L
distance
mm
L1
Length
mm
L2
height
mm
L3
distance
mm
S
Stroke
mm
SW1
Key-wide
mm
SW2
Key-wide
mm
F
F x 30°
mm
F1
Spring force initial pressure F1 approx. N
N
F2
Spring force final pressure F2 approx. N
N
ANZDM
Tightening torque max. Nm
Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D