Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KIPP
Description
K0759 - Linear scales self-adhesive, stainless steel
Bill of material
K0759.010010X0500
BESTKIPP
Order No.
MATERIAL
Material
AUSF
version
mm
ELAGE
Assembly position
mm
NP
Zero point
TL
pitch
SKL
Graduation
L
Length
B
width
15 mm
H
height
1 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90178000
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D