Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1990 - End caps for Ø30 connectors type I
Bill of material
K1990.301
BESTKIPP
Order No.
MATERIAL
Material
Kunststoff
FORM
Form
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
no
GEW
Approx. weight
0.0002 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39235000
EAN
EAN-Nr. Kipp
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D