Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1994 - Locking clips Ø30 type I
Bill of material
K1994.30
BESTKIPP
Order No.
K1994.30
MATERIAL
Matière
Kunststoff
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
no
GEW
Approx. weight
0.0080 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245809547
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D