IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1253.06000
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1253_asmtab.prj},{NB=K1253.060000},{OG=130},{OH=205},{A=25},{A1=45},{A2=10},{B=50},{B1=67},{B3=10},{B5=5},{C=48},{C1=30},{D=8.3},{H=221},{L=127.20},{L1=51.1},{HALTEKRAFTF1=12000},{SPANNKRAFTF3=1400},{GEW=1.2100},{EAN=4059245496938},{XA=12.000},{XB=100.000},{XC=130.78148},{XD=38.27093},{XE=2},{XF=11},{XG=7},{XH=8},{XI=12},{ST=1.750},{BESTKIPP=K1253.06000},{M=M12x100},{HANDKRAFT=500},{BS=Infotext},{ROHS=Yes},{INFO=},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1253_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K1253 - Toggle clamps vertical heavy-duty with fixed clamping spindle
Bill of material
K1253.06000
BESTKIPP
Order No.
K1253.06000
K1253.06000
POS
Position
closed
open
closed
open
OG
opening angle of handle
130
°
OH
opening angle of holding arm
205
205
°
A
distance
25
25
mm
A1
width
45
45
mm
A2
distance
10
10
mm
B
width
50
50
mm
B1
width
67
67
mm
B3
width
10
10
mm
B5
width
5
5
mm
C
height
48
48
mm
C1
height
30
30
mm
D
diameter
8.3
8.3
mm
H
height
221
221
mm
L
Length
127.20
127.20
mm
L1
Length
51.1
51.1
mm
M
thread
M12x100
M12x100
mm
HALTEKRAFTF1
Holding force F1
12000
12000
N
HANDKRAFT
hand force FH
500
N
SPANNKRAFTF3
Clamping force F3
1400
1400
N
GEW
Approx. weight
1.2100
1.2100
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
INFO
Technical Information
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. Kipp
4059245496938
4059245496938
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D