Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KIPP
Description
K1630 - Adapter plastic, antistatic for profile slot, swivelling
Bill of material
K1630.511
BESTKIPP
Order No.
K1630.511
B
width
88 mm
B1
width
51 mm
B2
width
14.2 mm
H
height
40 mm
L
Length
46.1 mm
L1
Length
36 mm
L2
Length
10.1 mm
NUTB
slot width
mm
W
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
GEW
Approx. weight
0.0896 kg
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. Kipp
4059245507382
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D