IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1672.0612AO
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03099-11_inch_asmtab.prj},{NB=K1672.0612AO1},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=35},{F=3.0},{F2=60},{GEW=0.1347},{EAN=4059245819027},{NDM=20},{ST=1.000},{TYP2=0},{TYP=24},{TYP3=1},{TYP4=408},{NDM1=0.7500},{TYP5=3.000},{BESTKIPPUSA=K1672.0612AO},{FORM=C},{FARBE=schwarzgrau RAL 7021},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=3/4-16},{SW=1-1/8},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,NORELEM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-11_schb.prj},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
KIPP USA
Description
K1672 - Cam-action indexing plungers
Bill of material
K1672.0612AO
BESTKIPPUSA
Order No.
K1672.0612AO
K1672.0612AO
POS
Position
disengaged position
clamped positionclamped position
disengaged position
clamped positionclamped position
FORM
Form
C
C
FARBE
anthracite grey RAL 7021
AUSF
version
mit Riegelkappe, ohne Kontermutter
mit Riegelkappe, ohne Kontermutter
D
diameter
12
12
mm
D1
thread
3/4-16
3/4-16
mm
D2
diameter
20
20
mm
B
height
21.5
21.5
mm
B1
width
9.5
9.5
mm
H
height
12
12
mm
L
Length
72.8
72.8
mm
L1
Length
51.6
51.6
mm
L3
Length
35
35
mm
SW
Width across flats
1-1/8
1-1/8
mm
F
chamfer x 30°
3.0
3.0
mm
F1
Spring force initial pressure F1 approx. N
20
20
N
F2
Spring force final pressure F2 approx. N
60
60
N
GEW
Approx. weight
0.1347
0.1347
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245819027
4059245819027
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D